HUBBELL POWER SYSTEMS
Image of BLP046F12000 Quadri*Sil Braced Line Post Insulator

Quadri*Sil Braced Line Post Insulator

Brand: OHIO BRASS

Catalog ID: BLP046F12000

Quadri*Sil Braced Line Post 138kV, Flat base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

General

Application

Braced Line Post

Catalog Number

BLP046F12000

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

1550 lb

Strength Rating - Minimum Ultimate, Vertical (V)

11350 lb

Tensile Strength

7500 lb.

Type

Braced Line Post

UPC

096359523642

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Dimensions

82 in x 10 in x 21.49 in

Distance From Pole

2 in

Height

21.49 in

Length

82 in

Length - Brace Section

87

Length - Effective

58.2 in

Length - Suspension Insulator

80.3

Rod Diameter

2.5

Weight

77.6 lb

Width

10 in

Electrical Ratings

Arc Distance - Dry

46.7

Creep and Leakage Distance

120

Critical Impulse Flashover (CIFO) - Negative

820

Critical Impulse Flashover (CIFO) - Positive

710

Flashover Voltage - 60 Hz Dry

460 kV

Flashover Voltage - 60 Hz Wet

415 kV

Voltage Rating

115/138 V

Withstand Voltage - 60 Hz Dry

460

Withstand Voltage - 60 Hz Wet

310 kV

Withstand Voltage - Lightning Impulse (Negative)

735 kV

Withstand Voltage - Lightning Impulse (Positive)

635 kV

Certifications And Compliance

Industry Standard(s)

ANSI

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1550 lb

Strength Rating - Minimum Ultimate, Vertical (V)

11350 lb

Tensile Strength

7500 lb.