HUBBELL POWER SYSTEMS
Image of BLP080F12000 Quadri*Sil Braced Line Post Insulator

Quadri*Sil Braced Line Post Insulator

Brand: OHIO BRASS

Catalog ID: BLP080F12000

QuadriSil Braced Line Post 230kV, Flat base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application

Braced Line Post

Catalog Number

BLP080F12000

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

930 lb

Strength Rating - Minimum Ultimate, Vertical (V)

11260 lb

Tensile Strength

7500 lb.

Type

Braced Line Post

UPC

096359522706

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Dimensions

132 in x 10 in x 27.164 in

Distance From Pole

2 in

Height

27.164 in

Length

132 in

Length - Brace Section

137

Length - Effective

91.4 in

Length - Suspension Insulator

129.9

Rod Diameter

2.5

Weight

95.2 lb

Width

10 in

Electrical Ratings

Arc Distance - Dry

79

Creep and Leakage Distance

208

Critical Impulse Flashover (CIFO) - Negative

1320

Critical Impulse Flashover (CIFO) - Positive

1220

Flashover Voltage - 60 Hz Dry

795 kV

Flashover Voltage - 60 Hz Wet

670 kV

Voltage Rating

230 V

Withstand Voltage - 60 Hz Dry

795

Withstand Voltage - 60 Hz Wet

500 kV

Withstand Voltage - Lightning Impulse (Negative)

1185 kV

Withstand Voltage - Lightning Impulse (Positive)

1095 kV

Certifications And Compliance

Industry Standard(s)

ANSI

Resources and downloads

Media

Videos