HUBBELL POWER SYSTEMS
Image of BLP055G00000 Quadri*Sil Braced Line Post Insulator

Quadri*Sil Braced Line Post Insulator

Brand: OHIO BRASS

Catalog ID: BLP055G00000

Quadri*Sil Braced Line Post 161kV, Gain base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

General

Application

Horizontal V Assembly

Catalog Number

BLP055G00000

Fitting - Ground End

Aluminum Gain

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

1300 lb

Strength Rating - Minimum Ultimate, Vertical (V)

10240 lb

Tensile Strength

7500 lb.

Type

Horizontal V Assembly

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Dimensions

14 in x 8 in x 66.0 in

Distance From Pole

24 in

Height

66 in

Length

14 in

Length - Brace Section

78.6

Length - Effective

69.2 in

Length - Suspension Insulator

71.6

Rod Diameter

2.5

Width

8 in

Electrical Ratings

Arc Distance - Dry

54.4

Creep and Leakage Distance

145

Critical Impulse Flashover (CIFO) - Negative

890

Critical Impulse Flashover (CIFO) - Positive

830

Flashover Voltage - 60 Hz Dry

530 kV

Flashover Voltage - 60 Hz Wet

470 kV

Voltage Rating

161 V

Withstand Voltage - 60 Hz Dry

530

Withstand Voltage - 60 Hz Wet

350 kV

Withstand Voltage - Lightning Impulse (Negative)

800 kV

Withstand Voltage - Lightning Impulse (Positive)

745 kV

Certifications And Compliance

Industry Standard(s)

ANSI

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1300 lb

Strength Rating - Minimum Ultimate, Vertical (V)

10240 lb

Tensile Strength

7500 lb.