HUBBELL POWER SYSTEMS
Image of BLP053F00000 Quadri*Sil Braced Line Post Insulator

Quadri*Sil Braced Line Post Insulator

Brand: OHIO BRASS

Catalog ID: BLP053F00000

Quadri*Sil Braced Line Post 161kV, Flat base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

General

Application

Horizontal V Assembly

Catalog Number

BLP053F00000

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

1355 lb

Strength Rating - Minimum Ultimate, Vertical (V)

10000 lb

Tensile Strength

7500 lb.

Type

Horizontal V Assembly

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Dimensions

12 in x 10 in x 61.0 in

Distance From Pole

22 in

Height

61 in

Length

12 in

Length - Brace Section

74.3

Length - Effective

66.8 in

Length - Suspension Insulator

67.3

Rod Diameter

2.5

Width

10 in

Electrical Ratings

Arc Distance - Dry

51.7

Creep and Leakage Distance

137

Critical Impulse Flashover (CIFO) - Negative

825

Critical Impulse Flashover (CIFO) - Positive

790

Flashover Voltage - 60 Hz Dry

505 kV

Flashover Voltage - 60 Hz Wet

450 kV

Voltage Rating

161 V

Withstand Voltage - 60 Hz Dry

505

Withstand Voltage - 60 Hz Wet

335 kV

Withstand Voltage - Lightning Impulse (Negative)

740 kV

Withstand Voltage - Lightning Impulse (Positive)

710 kV

Certifications And Compliance

Industry Standard(s)

ANSI

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1355 lb

Strength Rating - Minimum Ultimate, Vertical (V)

10000 lb

Tensile Strength

7500 lb.