HUBBELL POWER SYSTEMS
Image of BLP072F00000 Quadri*Sil Braced Line Post Insulator

Quadri*Sil Braced Line Post Insulator

Brand: OHIO BRASS

Catalog ID: BLP072F00000

Quadri*Sil Braced Line Post 230kV, Flat base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application

Horizontal V Assembly

Catalog Number

BLP072F00000

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

1015 lb

Strength Rating - Minimum Ultimate, Vertical (V)

10010 lb

Tensile Strength

7500 lb.

Type

Horizontal V Assembly

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Dimensions

12 in x 10 in x 79.0 in

Distance From Pole

28 in

Height

79 in

Length

12 in

Length - Brace Section

95.9

Length - Effective

86.1 in

Length - Suspension Insulator

88.9

Rod Diameter

2.5

Width

10 in

Electrical Ratings

Arc Distance - Dry

68.7

Creep and Leakage Distance

189

Critical Impulse Flashover (CIFO) - Negative

1100

Critical Impulse Flashover (CIFO) - Positive

1060

Flashover Voltage - 60 Hz Dry

685 kV

Flashover Voltage - 60 Hz Wet

585 kV

Voltage Rating

230 V

Withstand Voltage - 60 Hz Dry

685

Withstand Voltage - 60 Hz Wet

440 kV

Withstand Voltage - Lightning Impulse (Negative)

985 kV

Withstand Voltage - Lightning Impulse (Positive)

950 kV

Certifications And Compliance

Industry Standard(s)

ANSI

Resources and downloads

Media

Videos