HUBBELL POWER SYSTEMS
Image of BLP041P00000 Quadri*Sil Braced Line Post Insulator

Quadri*Sil Braced Line Post Insulator

Brand: OHIO BRASS

Catalog ID: BLP041P00000

Quadri*Sil Braced Line Post 138kV, Pivoting

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post with a pivoting base for more degrees of freedom braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

General

Application

Pivoting Horizontal V Assembly

Catalog Number

BLP041P00000

Fitting - Ground End

Pivot

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

7500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

10140 lb

Tensile Strength

7500 lb.

Type

Pivoting Horizontal V Assembly

UPC

096359691730

Dimensions

Angle

0

Diameter - Shed(s)

5.06

Dimensions

10 in x 10 in x 50.0 in

Distance From Pole

18 in

Height

50 in

Length

10 in

Length - Brace Section

59.2

Length - Effective

53.1 in

Length - Suspension Insulator

52.2

Rod Diameter

2.5

Width

10 in

Electrical Ratings

Arc Distance - Dry

38.1

Creep and Leakage Distance

99

Critical Impulse Flashover (CIFO) - Negative

625

Critical Impulse Flashover (CIFO) - Positive

575

Flashover Voltage - 60 Hz Dry

370 kV

Flashover Voltage - 60 Hz Wet

355 kV

Voltage Rating

115/138 V

Withstand Voltage - 60 Hz Dry

370

Withstand Voltage - 60 Hz Wet

265 kV

Withstand Voltage - Lightning Impulse (Negative)

560 kV

Withstand Voltage - Lightning Impulse (Positive)

515 kV

Certifications And Compliance

Industry Standard(s)

ANSI

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

7500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

10140 lb

Tensile Strength

7500 lb.