HUBBELL POWER SYSTEMS
Image of BLP055P00000 Quadri*Sil Braced Line Post Insulator

Quadri*Sil Braced Line Post Insulator

Brand: OHIO BRASS

Catalog ID: BLP055P00000

Quadri*Sil Braced Line Post 161kV, Pivoting

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post with a pivoting base for more degrees of freedom braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

General

Application

Pivoting Horizontal V Assembly

Catalog Number

BLP055P00000

Fitting - Ground End

Pivot

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

7500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

10310 lb

Tensile Strength

7500 lb.

Type

Pivoting Horizontal V Assembly

Dimensions

Angle

0

Diameter - Shed(s)

5.06

Dimensions

10 in x 10 in x 65.0 in

Distance From Pole

24 in

Height

65 in

Length

10 in

Length - Brace Section

76.5

Length - Effective

67.6 in

Length - Suspension Insulator

69.5

Rod Diameter

2.5

Width

10 in

Electrical Ratings

Arc Distance - Dry

52.6

Creep and Leakage Distance

143

Critical Impulse Flashover (CIFO) - Negative

855

Critical Impulse Flashover (CIFO) - Positive

805

Flashover Voltage - 60 Hz Dry

525 kV

Flashover Voltage - 60 Hz Wet

470 kV

Voltage Rating

161 V

Withstand Voltage - 60 Hz Dry

525

Withstand Voltage - 60 Hz Wet

350 kV

Withstand Voltage - Lightning Impulse (Negative)

765 kV

Withstand Voltage - Lightning Impulse (Positive)

720 kV

Certifications And Compliance

Industry Standard(s)

ANSI

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

7500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

10310 lb

Tensile Strength

7500 lb.