Brand: OHIO BRASS
Catalog ID: P250029S0020
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
4550 LB
Cantilever Bending Strength - Routine
2275 LB
Catalog Number
P250029S0020
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
24
Shed Style
Uniform
UPC
096359441991
Angle
12
Diameter - Shed(s)
5.06
Length
14 in
Length - Effective
41.6 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
29.8 IN (756 MM)
Creep and Leakage Distance
76 IN (1930 MM)
Critical Impulse Flashover (CIFO) - Negative
580
Critical Impulse Flashover (CIFO) - Positive
465
Flashover Voltage - 60 Hz Dry
305
Flashover Voltage - 60 Hz Wet
275
kV Class
115 kV