
Brand: OHIO BRASS
Catalog ID: P250082S0020
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1790 LB
Cantilever Bending Strength - Routine
895 LB
Catalog Number
P250082S0020
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
68
Shed Style
Uniform
UPC
096359446545
Angle
12
Diameter - Shed(s)
5.06
Length
14 in
Length - Effective
93.7 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
83 IN (2108 MM)
Creep and Leakage Distance
215 IN (5461 MM)
Critical Impulse Flashover (CIFO) - Negative
1400
Critical Impulse Flashover (CIFO) - Positive
1305
Flashover Voltage - 60 Hz Dry
835
Flashover Voltage - 60 Hz Wet
700
kV Class
230 kV
Cantilever Bending Strength - Max.
1790 LB
Cantilever Bending Strength - Routine
895 LB
Number of Sheds
68