
Brand: OHIO BRASS
Catalog ID: P250087S0030
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1710 lb
Cantilever Bending Strength - Routine
855 lb
Catalog Number
P250087S0030
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
72
Shed Style
Uniform
Tensile Strength
15,000 lb
Angle
12
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
98.5 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
10 in
Arc Distance - Dry
87.9 IN (2232 MM)
Creep and Leakage Distance
227 IN (5766 MM)
Critical Impulse Flashover (CIFO) - Negative
1475
Critical Impulse Flashover (CIFO) - Positive
1380
Flashover Voltage - 60 Hz Dry
880
Flashover Voltage - 60 Hz Wet
735
kV Class
230 kV
Cantilever Bending Strength - Max.
1710 lb
Cantilever Bending Strength - Routine
855 lb
Tensile Strength
15,000 lb
Number of Sheds
72