
Brand: OHIO BRASS
Catalog ID: P250048S0040
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
2960 LB
Cantilever Bending Strength - Routine
1480 LB
Catalog Number
P250048S0040
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
40
Shed Style
Uniform
Tensile Strength
15000 lb.
UPC
096359523659
Angle
12
Diameter - Shed(s)
5.06
Length
15 in
Length - Effective
60.6 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
49.2 IN (1249 MM)
Creep and Leakage Distance
126 IN (3200 MM)
Critical Impulse Flashover (CIFO) - Negative
880
Critical Impulse Flashover (CIFO) - Positive
770
Flashover Voltage - 60 Hz Dry
515
Flashover Voltage - 60 Hz Wet
450
kV Class
161 kV
Cantilever Bending Strength - Max.
2960 LB
Cantilever Bending Strength - Routine
1480 LB
Tensile Strength
15000 lb.
Number of Sheds
40