
Brand: OHIO BRASS
Catalog ID: P250026S0070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
5000 LB
Cantilever Bending Strength - Routine
2500 LB
Catalog Number
P250026S0070
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
22
Shed Style
Uniform
UPC
096359503231
Angle
12
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
39.3 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
27.4 IN (695 MM)
Creep and Leakage Distance
70 IN (1778 MM)
Critical Impulse Flashover (CIFO) - Negative
540
Critical Impulse Flashover (CIFO) - Positive
425
Flashover Voltage - 60 Hz Dry
280
Flashover Voltage - 60 Hz Wet
255
kV Class
69 kV
Cantilever Bending Strength - Max.
5000 LB
Cantilever Bending Strength - Routine
2500 LB
Number of Sheds
22