
Brand: OHIO BRASS
Catalog ID: P250063S0070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
2320 LB
Cantilever Bending Strength - Routine
1160 LB
Catalog Number
P250063S0070
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
52
Shed Style
Uniform
UPC
096359602873
Angle
12
Diameter - Shed(s)
5.06
Dimensions
75.10 in x 8.06 in x 22.2 in
Height
22.2 in
Length
75.1 in
Length - Effective
74.8 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Weight
83.1 lb
Width
8.06 in
Arc Distance - Dry
63.7 IN (1617 MM)
Creep and Leakage Distance
164 IN (4166 MM)
Critical Impulse Flashover (CIFO) - Negative
1100
Critical Impulse Flashover (CIFO) - Positive
990
Flashover Voltage - 60 Hz Dry
650
Flashover Voltage - 60 Hz Wet
555
kV Class
230 kV
Cantilever Bending Strength - Max.
2320 LB
Cantilever Bending Strength - Routine
1160 LB
Number of Sheds
52