
Brand: OHIO BRASS
Catalog ID: P250111S0070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1350 LB
Cantilever Bending Strength - Routine
675 LB
Catalog Number
P250111S0070
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
92
Shed Style
Uniform
UPC
096359565185
Angle
12
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
122.1 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
112.1 IN (2847 MM)
Creep and Leakage Distance
290 IN (7366 MM)
Critical Impulse Flashover (CIFO) - Negative
1850
Critical Impulse Flashover (CIFO) - Positive
1765
Flashover Voltage - 60 Hz Dry
1105
Flashover Voltage - 60 Hz Wet
890
kV Class
345 kV
Cantilever Bending Strength - Max.
1350 LB
Cantilever Bending Strength - Routine
675 LB
Number of Sheds
92