
Brand: OHIO BRASS
Catalog ID: P250116S0070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1300 LB
Cantilever Bending Strength - Routine
650 LB
Catalog Number
P250116S0070
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
96
Shed Style
Uniform
Angle
12
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
126.9 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
116.9 IN (2969 MM)
Creep and Leakage Distance
303 IN (7696 MM)
Critical Impulse Flashover (CIFO) - Negative
1920
Critical Impulse Flashover (CIFO) - Positive
1840
Flashover Voltage - 60 Hz Dry
1145
Flashover Voltage - 60 Hz Wet
920
kV Class
345 kV
Cantilever Bending Strength - Max.
1300 LB
Cantilever Bending Strength - Routine
650 LB
Number of Sheds
96