HUBBELL POWER SYSTEMS
Image of P250029S1020 Quadri*Sil Horizontal Line Post Insulator
*Representative image
Image of P250029S1020 Quadri*Sil Horizontal Line Post Insulator
play
Ohio Brass Insulator Crate Packaging
play
Ohio Brass Proper Insulator Handling
+2
Ohio Brass QuadriSil Transmission Insulators

Quadri*Sil Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P250029S1020

2.5" Line Post, Standard Leak, Horizontal Clamptop, Aluminum Gain Base with 12" CL holes for 7/8" bolts

The Quadri*SilĀ® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Cantilever Bending Strength - Max.

4550 LB

Cantilever Bending Strength - Routine

2275 LB

Catalog Number

P250029S1020

Fitting - Ground End

Aluminum Gain

Fitting - Live Line End

Horizontal Clamptop

Number of Sheds

24

Product Type

Standard Leak

Shed Style

Uniform

UPC

096359442004

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Length

14 in

Length - Effective

42.4 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

29.8 IN (756 MM)

Creep and Leakage Distance

76 IN (1930 MM)

Critical Impulse Flashover (CIFO) - Negative

580

Critical Impulse Flashover (CIFO) - Positive

465

Flashover Voltage - 60 Hz Dry

305

Flashover Voltage - 60 Hz Wet

275

kV Class

115 kV

Force Related

Cantilever Bending Strength - Max.

4550 LB

Cantilever Bending Strength - Routine

2275 LB

Configuration

Number of Sheds

24