
Brand: OHIO BRASS
Catalog ID: P250038S1020
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
3550 LB
Cantilever Bending Strength - Routine
1775 LB
Catalog Number
P250038S1020
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
32
Shed Style
Uniform
UPC
096359442080
Angle
12
Diameter - Shed(s)
5.06
Dimensions
56.99 in x 8.06 in x 19.75 in
Height
19.75 in
Length
56.99 in
Length - Effective
51.9 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Weight
57.8 lb
Width
8.06 in
Arc Distance - Dry
39.5 IN (1003 MM)
Creep and Leakage Distance
101 IN (2565 MM)
Critical Impulse Flashover (CIFO) - Negative
730
Critical Impulse Flashover (CIFO) - Positive
615
Flashover Voltage - 60 Hz Dry
410
Flashover Voltage - 60 Hz Wet
370
kV Class
138 kV
EU RoHS Indicator
Contact Manufacturer
Cantilever Bending Strength - Max.
3550 LB
Cantilever Bending Strength - Routine
1775 LB
Number of Sheds
32