
Brand: OHIO BRASS
Catalog ID: P250048S1020
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
2920 LB
Cantilever Bending Strength - Routine
1460 LB
Catalog Number
P250048S1020
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
40
Shed Style
Uniform
UPC
096359446507
Angle
12
Diameter - Shed(s)
5.06
Dimensions
66.48 in x 8.06 in x 21.67 in
Height
21.67 in
Length
66.48 in
Length - Effective
61.4 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Weight
63 lb
Width
8.06 in
Arc Distance - Dry
49.2 IN (1249 MM)
Creep and Leakage Distance
126 IN (3200 MM)
Critical Impulse Flashover (CIFO) - Negative
880
Critical Impulse Flashover (CIFO) - Positive
770
Flashover Voltage - 60 Hz Dry
515
Flashover Voltage - 60 Hz Wet
450
kV Class
161 kV
EU RoHS Indicator
Contact Manufacturer
Cantilever Bending Strength - Max.
2920 LB
Cantilever Bending Strength - Routine
1460 LB
Number of Sheds
40