
Brand: OHIO BRASS
Catalog ID: P250072S1020
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
2010 LB
Cantilever Bending Strength - Routine
1005 LB
Catalog Number
P250072S1020
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
60
Shed Style
Uniform
UPC
096359618300
Angle
12
Diameter - Shed(s)
5.06
Length
14 in
Length - Effective
85 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
73.4 IN (1864 MM)
Creep and Leakage Distance
189 IN (4801 MM)
Critical Impulse Flashover (CIFO) - Negative
1250
Critical Impulse Flashover (CIFO) - Positive
1150
Flashover Voltage - 60 Hz Dry
740
Flashover Voltage - 60 Hz Wet
630
kV Class
230 kV
Cantilever Bending Strength - Max.
2010 LB
Cantilever Bending Strength - Routine
1005 LB
Number of Sheds
60