
Brand: OHIO BRASS
Catalog ID: P250053S1070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
2680 LB
Cantilever Bending Strength - Routine
1340 LB
Catalog Number
P250053S1070
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
44
Shed Style
Uniform
UPC
096359568889
Angle
12
Diameter - Shed(s)
5.06
Dimensions
71.22 in x 8.06 in x 22.62 in
Height
22.62 in
Length
71.22 in
Length - Effective
66.1 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Weight
78.7 lb
Width
8.06 in
Arc Distance - Dry
54 IN (1371 MM)
Creep and Leakage Distance
139 IN (3531 MM)
Critical Impulse Flashover (CIFO) - Negative
950
Critical Impulse Flashover (CIFO) - Positive
855
Flashover Voltage - 60 Hz Dry
565
Flashover Voltage - 60 Hz Wet
495
kV Class
161 kV
EU RoHS Indicator
Contact Manufacturer
Cantilever Bending Strength - Max.
2680 LB
Cantilever Bending Strength - Routine
1340 LB
Number of Sheds
44