HUBBELL POWER SYSTEMS
Image of P250053S1080 Quadri*Sil Horizontal Line Post Insulator
Image of P250053S1080 Quadri*Sil Horizontal Line Post Insulator
play
Ohio Brass Insulator Crate Packaging
play
Ohio Brass Proper Insulator Handling
+1
Ohio Brass QuadriSil Transmission Insulators

Quadri*Sil Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P250053S1080

2.5" Line Post, Standard Leak, Horizontal Clamptop, Steel Flat Base with 12" CL and 8"x13" holes for 7/8" bolts

The Quadri*SilĀ® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Cantilever Bending Strength - Max.

2680 LB

Cantilever Bending Strength - Routine

1340 LB

Catalog Number

P250053S1080

Fitting - Ground End

Steel Flat

Fitting - Live Line End

Horizontal Clamptop

Number of Sheds

44

Product Type

Standard Leak

Shed Style

Uniform

UPC

096359522775

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Length

15 in

Length - Effective

66.1 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

10 in

Electrical Ratings

Arc Distance - Dry

54 IN (1371 MM)

Creep and Leakage Distance

139 IN (3531 MM)

Critical Impulse Flashover (CIFO) - Negative

950

Critical Impulse Flashover (CIFO) - Positive

855

Flashover Voltage - 60 Hz Dry

565

Flashover Voltage - 60 Hz Wet

495

kV Class

161 kV

Force Related

Cantilever Bending Strength - Max.

2680 LB

Cantilever Bending Strength - Routine

1340 LB

Configuration

Number of Sheds

44