
Brand: OHIO BRASS
Catalog ID: P250070S9030
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
2100 LB
Cantilever Bending Strength - Routine
1050 LB
Catalog Number
P250070S9030
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
58
Shed Style
Uniform
UPC
096359531067
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
89 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
70.9 IN (1800 MM)
Creep and Leakage Distance
183 IN (4648 MM)
Critical Impulse Flashover (CIFO) - Negative
1215
Critical Impulse Flashover (CIFO) - Positive
1115
Flashover Voltage - 60 Hz Dry
720
Flashover Voltage - 60 Hz Wet
615
kV Class
230 kV
Cantilever Bending Strength - Max.
2100 LB
Cantilever Bending Strength - Routine
1050 LB
Number of Sheds
58