
Brand: OHIO BRASS
Catalog ID: P250072S9030
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
2030 LB
Cantilever Bending Strength - Routine
1015 LB
Catalog Number
P250072S9030
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
60
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
91.4 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
73.4 IN (1864 MM)
Creep and Leakage Distance
189 IN (4801 MM)
Critical Impulse Flashover (CIFO) - Negative
1250
Critical Impulse Flashover (CIFO) - Positive
1150
Flashover Voltage - 60 Hz Dry
740
Flashover Voltage - 60 Hz Wet
630
kV Class
230 kV
Cantilever Bending Strength - Max.
2030 LB
Cantilever Bending Strength - Routine
1015 LB
Number of Sheds
60