Brand: OHIO BRASS
Catalog ID: P250067S9040
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
2170 LB
Cantilever Bending Strength - Routine
1085 LB
Catalog Number
P250067S9040
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
56
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length
15 in
Length - Effective
79.5 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
68.5 IN (1739 MM)
Creep and Leakage Distance
177 IN (4496 MM)
Critical Impulse Flashover (CIFO) - Negative
1175
Critical Impulse Flashover (CIFO) - Positive
1075
Flashover Voltage - 60 Hz Dry
695
Flashover Voltage - 60 Hz Wet
595
kV Class
230 kV