Brand: OHIO BRASS
Catalog ID: P250121S9040
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1250 LB
Cantilever Bending Strength - Routine
625 LB
Catalog Number
P250121S9040
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
100
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length
15 in
Length - Effective
131.6 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
121.8 IN (3093 MM)
Creep and Leakage Distance
316 IN (8026 MM)
Critical Impulse Flashover (CIFO) - Negative
1975
Critical Impulse Flashover (CIFO) - Positive
1875
Flashover Voltage - 60 Hz Dry
1170
Flashover Voltage - 60 Hz Wet
930
kV Class
500 kV