Brand: OHIO BRASS
Catalog ID: P250126S9070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1200 LB
Cantilever Bending Strength - Routine
600 LB
Catalog Number
P250126S9070
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
104
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
136.4 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
126.6 IN (3215 MM)
Creep and Leakage Distance
328 IN (8331 MM)
Critical Impulse Flashover (CIFO) - Negative
2050
Critical Impulse Flashover (CIFO) - Positive
1975
Flashover Voltage - 60 Hz Dry
1215
Flashover Voltage - 60 Hz Wet
960
kV Class
500 kV