
Brand: OHIO BRASS
Catalog ID: P250055S9080
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
2600 LB
Cantilever Bending Strength - Routine
1300 lb (5.8 kN)
Catalog Number
P250055S9080
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
46
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length
15 in
Length - Effective
67.7 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
56.4 IN (1432 MM)
Creep and Leakage Distance
145 IN (3683 MM)
Critical Impulse Flashover (CIFO) - Negative
990
Critical Impulse Flashover (CIFO) - Positive
885
Flashover Voltage - 60 Hz Dry
580
Flashover Voltage - 60 Hz Wet
510
kV Class
161 kV
Cantilever Bending Strength - Max.
2600 LB
Cantilever Bending Strength - Routine
1300 lb (5.8 kN)
Number of Sheds
46