HUBBELL POWER SYSTEMS
Image of P250096S008B Quadri*Sil Horizontal Line Post Insulator
Image of P250096S008B Quadri*Sil Horizontal Line Post Insulator
play
Ohio Brass Insulator Crate Packaging
play
Ohio Brass Proper Insulator Handling
+1
Ohio Brass QuadriSil Transmission Insulators

Quadri*Sil Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P250096S008B

2.5" Line Post, Standard Leak, Long Two Hole Blade, Steel Flat Base with 12" CL and 8"x13" holes for 7/8" bolts, with 15" Corona Ring

The Quadri*SilĀ® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Cantilever Bending Strength - Max.

1540 LB

Cantilever Bending Strength - Routine

770 LB

Catalog Number

P250096S008B

Fitting - Ground End

Steel Flat

Fitting - Live Line End

Tear Drop Blade

Number of Sheds

80

Product Type

Standard Leak

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length - Effective

107.9 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

97.6 IN (2479 MM)

Creep and Leakage Distance

252 IN (6401 MM)

Critical Impulse Flashover (CIFO) - Negative

1605

Critical Impulse Flashover (CIFO) - Positive

1515

Flashover Voltage - 60 Hz Dry

955

Flashover Voltage - 60 Hz Wet

790

kV Class

345 kV

Force Related

Cantilever Bending Strength - Max.

1540 LB

Cantilever Bending Strength - Routine

770 LB

Configuration

Number of Sheds

80