Brand: OHIO BRASS
Catalog ID: P250099S008B
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1500 LB
Cantilever Bending Strength - Routine
750 LB
Catalog Number
P250099S008B
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
82
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length - Effective
110.3 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
100 IN (2540 MM)
Creep and Leakage Distance
259 IN (6579 MM)
Critical Impulse Flashover (CIFO) - Negative
1640
Critical Impulse Flashover (CIFO) - Positive
1550
Flashover Voltage - 60 Hz Dry
975
Flashover Voltage - 60 Hz Wet
805
kV Class
345 kV