Brand: OHIO BRASS
Catalog ID: P250109S008B
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1370 LB
Cantilever Bending Strength - Routine
685 LB
Catalog Number
P250109S008B
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
90
Shed Style
Uniform
UPC
096359668336
Diameter - Shed(s)
5.06
Dimensions
120.88 in x 15 in x 32.20 in
Height
32.2 in
Length
120.88 in
Length - Effective
119.8 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Weight
129.9 lb
Width
15 in
Arc Distance - Dry
109.7 IN (2786 MM)
Creep and Leakage Distance
284 IN (7214 MM)
Critical Impulse Flashover (CIFO) - Negative
1790
Critical Impulse Flashover (CIFO) - Positive
1705
Flashover Voltage - 60 Hz Dry
1065
Flashover Voltage - 60 Hz Wet
865
kV Class
345 kV