
Brand: OHIO BRASS
Catalog ID: P250111S103B
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1350 LB
Cantilever Bending Strength - Routine
675 LB
Catalog Number
P250111S103B
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
92
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length - Effective
123 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
112.1 IN (2847 MM)
Creep and Leakage Distance
290 IN (7366 MM)
Critical Impulse Flashover (CIFO) - Negative
1830
Critical Impulse Flashover (CIFO) - Positive
1745
Flashover Voltage - 60 Hz Dry
1085
Flashover Voltage - 60 Hz Wet
880
kV Class
345 kV
Cantilever Bending Strength - Max.
1350 LB
Cantilever Bending Strength - Routine
675 LB
Number of Sheds
92