Brand: OHIO BRASS
Catalog ID: P250113S103B
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1320 LB
Cantilever Bending Strength - Routine
660 LB
Catalog Number
P250113S103B
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
94
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length - Effective
125.3 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
114.5 IN (2908 MM)
Creep and Leakage Distance
297 IN (7544 MM)
Critical Impulse Flashover (CIFO) - Negative
1865
Critical Impulse Flashover (CIFO) - Positive
1780
Flashover Voltage - 60 Hz Dry
1105
Flashover Voltage - 60 Hz Wet
895
kV Class
345 kV