Brand: OHIO BRASS
Catalog ID: P250096S104B
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1540 LB
Cantilever Bending Strength - Routine
770 LB
Catalog Number
P250096S104B
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
80
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length - Effective
108.7 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
97.6 IN (2479 MM)
Creep and Leakage Distance
252 IN (6401 MM)
Critical Impulse Flashover (CIFO) - Negative
1605
Critical Impulse Flashover (CIFO) - Positive
1515
Flashover Voltage - 60 Hz Dry
955
Flashover Voltage - 60 Hz Wet
790
kV Class
345 kV