
Brand: OHIO BRASS
Catalog ID: P300042S0020
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.
Cantilever Bending Strength - Max.
5810 LB
Cantilever Bending Strength - Routine
2905 LB
Catalog Number
P300042S0020
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
35
Shed Style
Uniform
UPC
096359630371
Angle
14
Diameter - Shed(s)
8.2
Length
17 in
Length - Effective
55 in
Rod Diameter
3 in
Width
8.07 in
Arc Distance - Dry
44.8 (1140MM)
Creep and Leakage Distance
134 (3406MM)
Critical Impulse Flashover (CIFO) - Negative
780
Critical Impulse Flashover (CIFO) - Positive
685
Flashover Voltage - 60 Hz Dry
440
Flashover Voltage - 60 Hz Wet
400
Voltage Rating
115 kV
Cantilever Bending Strength - Max.
5810 LB
Cantilever Bending Strength - Routine
2905 LB
Number of Sheds
35