
Brand: OHIO BRASS
Catalog ID: P300069S0020
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.
Cantilever Bending Strength - Max.
3710 LB
Cantilever Bending Strength - Routine
1855 LB
Catalog Number
P300069S0020
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
57
Shed Style
Uniform
UPC
096359737391
Angle
14
Diameter - Shed(s)
8.2
Length
17 in
Length - Effective
80.9 in
Rod Diameter
3 in
Width
8.07 in
Arc Distance - Dry
71.5 (1819MM)
Creep and Leakage Distance
216 95489MM)
Critical Impulse Flashover (CIFO) - Negative
1200
Critical Impulse Flashover (CIFO) - Positive
1100
Flashover Voltage - 60 Hz Dry
705
Flashover Voltage - 60 Hz Wet
645
Voltage Rating
230 kV
Cantilever Bending Strength - Max.
3710 LB
Cantilever Bending Strength - Routine
1855 LB
Number of Sheds
57