
Brand: OHIO BRASS
Catalog ID: P300057S0030
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.
Cantilever Bending Strength - Max.
4440 LB
Cantilever Bending Strength - Routine
2220 LB
Catalog Number
P300057S0030
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
47
Shed Style
Uniform
UPC
096359745020
Angle
14
Diameter - Shed(s)
8.2
Dimensions
71.85 in x 11 in x 25.21 in
Height
25.21 in
Length
71.85 in
Length - Effective
69.1 in
Rod Diameter
3 in
Weight
81.9 lb
Width
11 in
Arc Distance - Dry
59.4 (1511MM)
Creep and Leakage Distance
178.9 (4544MM)
Critical Impulse Flashover (CIFO) - Negative
1010
Critical Impulse Flashover (CIFO) - Positive
915
Flashover Voltage - 60 Hz Dry
585
Flashover Voltage - 60 Hz Wet
530
Voltage Rating
161 kV
Cantilever Bending Strength - Max.
4440 LB
Cantilever Bending Strength - Routine
2220 LB
Number of Sheds
47