
Brand: OHIO BRASS
Catalog ID: P300053S0070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.
Cantilever Bending Strength - Max.
4720 LB
Cantilever Bending Strength - Routine
2360 LB
Catalog Number
P300053S0070
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
44
Shed Style
Uniform
UPC
096359869153
Angle
14
Diameter - Shed(s)
8.2
Length
17 in
Length - Effective
65.6 in
Rod Diameter
3 in
Width
8.07 in
Arc Distance - Dry
55.7 (1415MM)
Creep and Leakage Distance
167.7 (4260MM)
Critical Impulse Flashover (CIFO) - Negative
950
Critical Impulse Flashover (CIFO) - Positive
855
Flashover Voltage - 60 Hz Dry
550
Flashover Voltage - 60 Hz Wet
500
Voltage Rating
161 kV
Cantilever Bending Strength - Max.
4720 LB
Cantilever Bending Strength - Routine
2360 LB
Number of Sheds
44