
Brand: OHIO BRASS
Catalog ID: P300105S0070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.
Cantilever Bending Strength - Max.
2480 LB
Cantilever Bending Strength - Routine
1240 LB
Catalog Number
P300105S0070
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
87
Shed Style
Uniform
Angle
14
Diameter - Shed(s)
8.2
Length
17 in
Length - Effective
116.2 in
Rod Diameter
3 in
Width
8.07 in
Arc Distance - Dry
107.9 (2740MM)
Creep and Leakage Distance
328 (8329MM)
Critical Impulse Flashover (CIFO) - Negative
1765
Critical Impulse Flashover (CIFO) - Positive
1665
Flashover Voltage - 60 Hz Dry
1060
Flashover Voltage - 60 Hz Wet
975
Voltage Rating
345 kV
Cantilever Bending Strength - Max.
2480 LB
Cantilever Bending Strength - Routine
1240 LB
Number of Sheds
87