
Brand: OHIO BRASS
Catalog ID: P300047S0130
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.
Cantilever Bending Strength - Max.
5270 LB
Cantilever Bending Strength - Routine
2635 LB
Catalog Number
P300047S0130
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
39
Shed Style
Uniform
Angle
14
Diameter - Shed(s)
8.2
Length
12 in
Length - Effective
59.7 in
Rod Diameter
3 in
Width
9 in
Arc Distance - Dry
49.7 (1265MM)
Creep and Leakage Distance
149 (3785MM)
Critical Impulse Flashover (CIFO) - Negative
860
Critical Impulse Flashover (CIFO) - Positive
765
Flashover Voltage - 60 Hz Dry
490
Flashover Voltage - 60 Hz Wet
445
Voltage Rating
115 kV
Cantilever Bending Strength - Max.
5270 LB
Cantilever Bending Strength - Routine
2635 LB
Number of Sheds
39