Brand: OHIO BRASS
Catalog ID: P300047S1020
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.
Cantilever Bending Strength - Max.
5000 LB
Cantilever Bending Strength - Routine
2500 LB
Catalog Number
P300047S1020
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Horizontal Clamp Top
Number of Sheds
39
Shed Style
Uniform
UPC
096359594932
Angle
14
Diameter - Shed(s)
8.2
Dimensions
62.92 in x 8.1 in x 24.04 in
Height
24.04 in
Length
62.92 in
Length - Effective
60.6 in
Rod Diameter
3 in
Weight
73.2 lb
Width
8.1 in
Arc Distance - Dry
49.7 (1265MM)
Creep and Leakage Distance
149 (3785MM)
Critical Impulse Flashover (CIFO) - Negative
860
Critical Impulse Flashover (CIFO) - Positive
765
Flashover Voltage - 60 Hz Dry
490
Flashover Voltage - 60 Hz Wet
445
Voltage Rating
115 kV