
Brand: OHIO BRASS
Catalog ID: P300031S1030
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.
Cantilever Bending Strength - Max.
5000 LB
Cantilever Bending Strength - Routine
2500 LB
Catalog Number
P300031S1030
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Horizontal Clamp Top
Number of Sheds
26
Shed Style
Uniform
Angle
14
Diameter - Shed(s)
8.2
Length
15 in
Length - Effective
45.3 in
Rod Diameter
3 in
Width
10 in
Arc Distance - Dry
33.9 (863MM)
Creep and Leakage Distance
100.6 (2555MM)
Critical Impulse Flashover (CIFO) - Negative
610
Critical Impulse Flashover (CIFO) - Positive
520
Flashover Voltage - 60 Hz Dry
335
Flashover Voltage - 60 Hz Wet
300
Voltage Rating
69 kV
Cantilever Bending Strength - Max.
5000 LB
Cantilever Bending Strength - Routine
2500 LB
Number of Sheds
26