Brand: OHIO BRASS
Catalog ID: P300078S1030
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.
Cantilever Bending Strength - Max.
3240 LB
Cantilever Bending Strength - Routine
1620 LB
Catalog Number
P300078S1030
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Horizontal Clamp Top
Number of Sheds
65
Shed Style
Uniform
Angle
14
Diameter - Shed(s)
8.2
Length
15 in
Length - Effective
91.2 in
Rod Diameter
3 in
Width
10 in
Arc Distance - Dry
81.2 (2062MM)
Creep and Leakage Distance
246 (6246MM)
Critical Impulse Flashover (CIFO) - Negative
1350
Critical Impulse Flashover (CIFO) - Positive
1255
Flashover Voltage - 60 Hz Dry
800
Flashover Voltage - 60 Hz Wet
730
Voltage Rating
230 kV