
Brand: OHIO BRASS
Catalog ID: P300068S1070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.
Cantilever Bending Strength - Max.
3720 LB
Cantilever Bending Strength - Routine
1860 LB
Catalog Number
P300068S1070
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Horizontal Clamp Top
Number of Sheds
56
Shed Style
Uniform
Angle
14
Diameter - Shed(s)
8.2
Length
17 in
Length - Effective
80.6 in
Rod Diameter
3 in
Width
8.07 in
Arc Distance - Dry
70.3 (1788MM)
Creep and Leakage Distance
212.4 (5395MM)
Critical Impulse Flashover (CIFO) - Negative
1180
Critical Impulse Flashover (CIFO) - Positive
1080
Flashover Voltage - 60 Hz Dry
690
Flashover Voltage - 60 Hz Wet
630
Voltage Rating
161 kV
Cantilever Bending Strength - Max.
3720 LB
Cantilever Bending Strength - Routine
1860 LB
Number of Sheds
56