Brand: OHIO BRASS
Catalog ID: P350166S0070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3.5" core rod for the highest mechanical strength.
Cantilever Bending Strength - Max.
2250 LB
Cantilever Bending Strength - Routine
1125 LB
Catalog Number
P350166S0070
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
70
Shed Style
Uniform
Angle
15
Diameter - Shed(s)
8.2
Length
18 in
Length - Effective
177.2 in
Rod Diameter
3.5 in
Width
14 in
Arc Distance - Dry
167.9 (4265)
Creep and Leakage Distance
441.1 (11204)
Critical Impulse Flashover (CIFO) - Negative
2700
Critical Impulse Flashover (CIFO) - Positive
2595
Flashover Voltage - 60 Hz Dry
1650
Flashover Voltage - 60 Hz Wet
1530
Voltage Rating
500 kV