
Brand: OHIO BRASS
Catalog ID: P350180S0030
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3.5" core rod for the highest mechanical strength.
Cantilever Bending Strength - Max.
2080 LB
Cantilever Bending Strength - Routine
1040 LB
Catalog Number
P350180S0030
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
76
Shed Style
Uniform
Angle
15
Diameter - Shed(s)
8.2
Length
18 in
Length - Effective
190.9 in
Rod Diameter
3.5 in
Width
12 in
Arc Distance - Dry
182 (4625)
Creep and Leakage Distance
478.9 (12164)
Critical Impulse Flashover (CIFO) - Negative
2920
Critical Impulse Flashover (CIFO) - Positive
2815
Flashover Voltage - 60 Hz Dry
1790
Flashover Voltage - 60 Hz Wet
1660
Voltage Rating
500 kV
Cantilever Bending Strength - Max.
2080 LB
Cantilever Bending Strength - Routine
1040 LB
Number of Sheds
76