
Brand: OHIO BRASS
Catalog ID: S025036E2010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with an extra high leakage shed profile design for improved contamination performance.
Application
Suspension
Catalog Number
S025036E2010
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
Ball
Material
Silicone Rubber
Material - End Fitting
Steel
Material Type
Non-Standard
Number of Sheds
32
Shed Style
Alternating
Tensile Strength
25 kip 5/8 IN (16 MM)
Tensile Strength - Routine
12,500 lbs
UPC
096359689201
Diameter - Shed(s)
Major: 5.83'', Minor: 4.61''
Length - Effective
48.1 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Weight
15.5 lb
Arc Distance - Dry
38.4 IN (975.4 MM)
Creep and Leakage Distance
153 IN (3886.2 MM)
Critical Impulse Flashover (CIFO) - Negative
615 kV
Critical Impulse Flashover (CIFO) - Positive
620 kV
Flashover Voltage - 60 Hz Dry
380 kV
Flashover Voltage - 60 Hz Wet
360 kV
kV Class
110 kV
Voltage Rating
138/161 kV
Industry Standard(s)
ANSI
Tensile Strength
25 kip 5/8 IN (16 MM)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
32