
Brand: OHIO BRASS
Catalog ID: S025109E2010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with an extra high leakage shed profile design for improved contamination performance.
Application
Suspension
Catalog Number
S025109E2010
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
Ball
Material
Silicone Rubber
Material - End Fitting
Steel
Material Type
Non-Standard
Number of Sheds
96
Shed Style
Alternating
Tensile Strength
25 kip 5/8 IN (16 MM)
Tensile Strength - Routine
12,500 lbs
Diameter - Shed(s)
Major: 5.83'', Minor: 4.61''
Length - Effective
111.9 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Weight
38.1 lb
Arc Distance - Dry
102.2 IN (2595.9 MM)
Creep and Leakage Distance
423 IN (10744.2 MM)
Critical Impulse Flashover (CIFO) - Negative
1620 kV
Critical Impulse Flashover (CIFO) - Positive
1575 kV
Flashover Voltage - 60 Hz Dry
1000 kV
Flashover Voltage - 60 Hz Wet
865 kV
kV Class
330 kV
Voltage Rating
345 kV
Industry Standard(s)
ANSI
Tensile Strength
25 kip 5/8 IN (16 MM)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
96