
Brand: OHIO BRASS
Catalog ID: S025023S3010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S025023S3010
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
ANSI Socket
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
22
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359599104
Diameter - Shed(s)
2.9 IN
Length - Effective
34.29 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
23.7 IN (601 MM)
Creep and Leakage Distance
61 IN (1537 MM)
Critical Impulse Flashover (CIFO) - Negative
330 kV
Critical Impulse Flashover (CIFO) - Positive
350 kV
Flashover Voltage - 60 Hz Dry
250 kV
Flashover Voltage - 60 Hz Wet
235 kV
Voltage Rating
69/115 kV
Withstand Voltage - 60 Hz Wet
150 kV
Withstand Voltage - Lightning Impulse (Negative)
395 kV
Withstand Voltage - Lightning Impulse (Positive)
415 kV
EU RoHS Indicator
Contact Manufacturer
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
22