Brand: OHIO BRASS
Catalog ID: S025025S3010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S025025S3010
Fitting - Ground End
ANSI Socket
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
24
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359593331
Diameter - Shed(s)
2.9 IN
Length - Effective
36.45 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
25.8 IN (656 MM)
Creep and Leakage Distance
66 IN (1676 MM)
Critical Impulse Flashover (CIFO) - Negative
360 kV
Critical Impulse Flashover (CIFO) - Positive
380 kV
Flashover Voltage - 60 Hz Dry
275 kV
Flashover Voltage - 60 Hz Wet
260 kV
Voltage Rating
69/115 kV
Withstand Voltage - 60 Hz Wet
165 kV
Withstand Voltage - Lightning Impulse (Negative)
430 kV
Withstand Voltage - Lightning Impulse (Positive)
450 kV