
Brand: OHIO BRASS
Catalog ID: S025062S301A
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S025062S301A
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
ANSI Socket
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
58
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359493075
Diameter - Shed(s)
2.9 IN
Length - Effective
73.17 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
62.6 IN (1589 MM)
Creep and Leakage Distance
160 IN (4051 MM)
Critical Impulse Flashover (CIFO) - Negative
905 kV
Critical Impulse Flashover (CIFO) - Positive
900 kV
Flashover Voltage - 60 Hz Dry
635 kV
Flashover Voltage - 60 Hz Wet
585 kV
Voltage Rating
138/161 kV
Withstand Voltage - 60 Hz Wet
390 kV
Withstand Voltage - Lightning Impulse (Negative)
1025 kV
Withstand Voltage - Lightning Impulse (Positive)
1020 kV
EU RoHS Indicator
Contact Manufacturer
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
58